/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    IS216 PIR Motion Sensor

    Discontinued

    The IS216 family of PIR motion sensors offers quality detection in an attractive white housing that blends with any décor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The IS216 family of PIR motion sensors offer quality detection in an attractive white housing that blends with any décor. . It is fully featured with dual slope temperature compensation, shock algorithm and digital signal processing. Dip switch setting, a large wiring channel and mounting flexibility make them easy to install. All these features make these PIR motion sensors ideal for residential and light commercial applications.

    Features & Benefits:
    • Shock algorithm reduces false alarms
    • Mounting flexibility
    • DIP switches for easy setting of parameters
    • Sabotage resistant lens design
    • Automatic walk test
    • Selectable sensitivity
    Certifications:
    • FCC
    • IC
    • EN50131-1
    • TS 50131-2-2 Security Grade 2, Environmental Class II
    • Ctick
    • CE
    • UL639 listed
    • cUL listed to ULCS306-03
    Specifications

    Others

    • Brand
      • Honeywell Security

    Others

    • Brand
      • Honeywell Security
    • Brand : Honeywell Security