/content/hbtbt/ae/en/search-results.html

    Motion Detectors

    K595 RF Ceiling mount PIR sensor

    The Honeywell INNCOM K595 RF Wirelesssensor use passive infrared (PIR) motiondetection to inform the integrated roomautomation system

    Overview

    The Honeywell INNCOM K595 RF Wireless sensors are available for ceiling mounting, and communicate wirelessly via radio frequency (RF) to help determine guestroom occupancy. They work in coordination with a door sensor and an INNCOM thermostat or PC502 RF Module which acts as the hub, providing a communication network and room control. When the motion sensor detects activity in the room, it reports this to the thermostat.

    Features & Benefits:EASY TO INSTALL
    • Easy to install mounting design.
    • Surface mount can be fixed direct to the ceiling or on to a circular conduit
    • All screws and fixings supplied.
    ENERGY SAVINGS
    • Presence detection by passive infrared
    • Advanced energy management
    • Battery powered model is ideal for retrofits (K595.RF)
    • Low-battery alerts for convenient maintenance
    ROBUST QUALITY
    • PIR Lens provides 360 degree detection by Passive Infrared (PIR)
    • Sensitive detection over a wide range up to 6 m (8 in) diameter at 2.7 m mounting height
    Certifications:
    • CE