/content/hbtbt/ae/en/search-results.html

    Multi-Criteria Sensors

    S-Quad Dual Voice Optical Heat Sensor

    A comprehensive range combining sensor sounder and voice in one multifunctional device.

    Overview

    A comprehensive range combining sensor sounder and voice in one multifunctional device.

    A truly intelligent analogue sensor combining local processing in the sensor and the panel to achieve an immediate response to real fi res whilst minimising the risk of false alarms.

    A truly intelligent analogue sensor combining local processing in the sensor and the panel to achieve an immediate response to real fi res whilst minimising the risk of false alarms.

    Features & Benefits:
    • Combined sensing of carbon monoxide with dual angle optical scatter and heat allows a higher level of false alarm immunity in presence of steam and while still maintaining the integrity of detecting fires
    • Each sensor has certified sensitivity settings that suit certain environments/ applications and may be programmed for different times of the day if required
    • Short circuit Isolator in each device
    • Configurable input/ output connection for remote indicator or supervisory input fully synchronised sound patterns via the control panel
    • Sensor sounders have adjustable sound level and tones to match system sounders
    • Sounder element monitoring and over-load protection to ensure operation even in event of cable fault
    Certifications:
    • EN54-3
    Specifications

    Others

    • Brand
      • Gent

    Others

    • Brand
      • Gent
    • Brand : Gent