/content/hbtbt/ae/en/search-results.html

    Noise Sensors

    Exigo Intelligent Noise Sensor

    Discontinued

    Exigo Intelligent Noise Sensors are rugged device, designed to measure ambient noise levels in open areas such as railway platforms, tunnels, oil platforms

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Exigo Intelligent Noise Sensors are made from powder coated aluminum housing with IP-65 grade is designed to withstand harsh weather conditions such as heat, cold, rain and wind, therefore making it suitable for outdoor deployments. EINS-1 is a native IP device that connects to Exigo amplifiers via the TCP/IP network and report ambient noise level continuously. There can be more than one EINS-1 per audio zone, while a minimum of one EINS-1 necessary per audio zone. The EINS-1 can be mounted on a vertical wall, ceiling or on a pole. The Automatic Volume Control (AVC) algorithm runs on Exigo amplifiers that uses one or more EINS-1 per audio zone to measure the ambient noise level and compensate speaker output gain by raising the Sound Pressure level (SPL) with increasing ambient audio level. This will result in a consistent Signal-to-Noise Ratio (SNR), therefore making sure that Public Address announcements can be heard loud and clear

    Features & Benefits:
    • Continuous measurement of ambient noise level and reports to Exigo amplifiers via TCP/IP network
    • To be used together with Exigo Network Amplifiers (ENA2100, ENA2200, ENA2400)
    • Single sensor can report to multiple amplifier in the same audio zone
    • PoE powered, native IP device
    • Auxiliary DC power for redundancy (on request only)
    • Dust- and water-protected to IP-65
    • Monitoring and self-diagnostics of critical functionality
    • Visible status indicators on front panel
    Certifications:
    • EN50121-4
    • EN 60945
    • EN 50130-4
    • EN 61000-6-1
    • EN 61000-6-2
    • FCC-47 part 15B