/content/hbtbt/ae/en/search-results.html

    Occupancy Sensors

    Veris Occupancy Sensor

    Discontinued

    The MSB series occupancy sensors are used to automatically control lighting for areas up to 1000 sq-ft, achieving energy savings and convenience.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The MSB series employs the latest passive infrared (PIR) technology to automatically control lighting for areas up to 1000 sq-ft, achieving energy savings and convenience. Each sensor employs a special 180 deg multi-segmented lens and PIR motion detector circuit to sense when a person enters the area and automatically activate the lights. The sensor will automatically switch the lights off after a preset delay if motion is no longer detected. The MSB Series fits in place of existing wall switches, connecting to existing wiring, similar to a typical wall switch. The MSB series is the simplest way to achieve energy saving lighting control with minimal installation time.

    Features & Benefits:
    • Adjustable time delay
    • Bypass button for always on operability simplifies commissioning 180 deg motion detection
    • 180 deg motion detection
    • Line powered - no separate supply needed
    • Ballast compatibility - compatible with magnetic and electronic ballasts provides ultimate flexibility
    • Loading - no minimum loading requirement
    • Manual turn-on
    Certifications:
    • UL