/content/hbtbt/ae/en/search-results.html

Pressure Switches & Sensors

Setra 264 Series Low DP Transducer

Low differential pressure transducers of 264 Series uses a dead-ended stainless steel welded capacitive sensing element that requires minimal amplification and delivers excellent accuracy and long term stability in critical installations.

Overview

Low differential pressure transducers of 264 Series uses a dead-ended stainless steel welded capacitive sensing element that requires minimal amplification and delivers excellent accuracy and long term stability in critical installations.

Features & Benefits:
  • Industry standard
  • ±0.25%, ±0.4%, ±1% FS accuracy
  • 3 year unconditional warranty
  • Up to 10 PSI overpressure (range dependent)
  • Installation time minimized with mounting options
  • Reverse wiring protection Internal regulation permits use with unregulated DC power supplies
Certifications:
  • CE
  • Fire retardant case (UL 94 V-0 approved)
  • RoHS
Specifications

Others

  • Connection Size
    • 3/16 inch
  • Output Signal
    • 4 - 20 milliampere
  • Minimum Storage Temperature
    • -54°C
    • -65°F
  • Minimum Operating Ambient Temperature
    • -18 degree Celsius
    • 0 degree Fahrenheit
  • Maximum Storage Temperature
    • 121 degree Celsius
    • 250 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 175 degree Fahrenheit
    • 79 degree Celsius
  • Mounting Type
    • 4 Screw Holes inch
  • Brand
    • Alerton
  • Connection Type
    • Barbed
  • Pressure Type
    • Differential

Others

  • Connection Size
    • 3/16 inch
  • Output Signal
    • 4 - 20 milliampere
  • Minimum Storage Temperature
    • -54°C
    • -65°F
  • Minimum Operating Ambient Temperature
    • -18 degree Celsius
    • 0 degree Fahrenheit
  • Maximum Storage Temperature
    • 121 degree Celsius
    • 250 degree Fahrenheit
  • Maximum Operating Ambient Temperature
    • 175 degree Fahrenheit
    • 79 degree Celsius
  • Mounting Type
    • 4 Screw Holes inch
  • Brand
    • Alerton
  • Connection Type
    • Barbed
  • Pressure Type
    • Differential
  • Connection Size : 3/16 inch
  • Output Signal : 4 - 20 milliampere
  • Minimum Storage Temperature : -54°C|-65°F
  • Minimum Operating Ambient Temperature : -18 degree Celsius|0 degree Fahrenheit
  • Maximum Storage Temperature : 121 degree Celsius|250 degree Fahrenheit
  • Maximum Operating Ambient Temperature : 175 degree Fahrenheit|79 degree Celsius
  • Mounting Type : 4 Screw Holes inch
  • Brand : Alerton
  • Connection Type : Barbed
  • Pressure Type : Differential