/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    1KΩ Temperature Sensor

    The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.

    Overview

    The Sensors are Double encapsulated to provide Additional protection against moisture and corrosion. Temperature Transmitter are calibrated with high quality equipment to optimize long term performance.

    Certifications:
    • ISO 9001
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Low Temperature

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Detector Type
      • Low Temperature
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2
    • Detector Type : Low Temperature