/content/hbtbt/ae/en/search-results.html

Temperature Sensors

A/TT1K Series Temperature Transmitter

A/TT1K series temperature transmitters are for use with a 1K ohm platinum RTD, these transmitters are a cost effective solution for all temperature measurement needs.

Overview

ACI A/TT1K series temperature transmitters are a cost effective solution for all temperature measurement needs. These temperature transmitters are accurate, durable, and reliable. In addition, numerous mounting configurations are offered. A/TT1K series transmitters are designed for use with a 1K ohm platinum RTD.

The transmitters produce a linear 4-20 mA output carried on a two-wire system. Optional output voltage ranges of (+1-5 or +2-10 VDC) are also available. The A/TT1K series transmitters are supplied factory calibrated, and supplied with zero and span potentiometers for field calibration. Data acquisition, OEM, process control, clean rooms are the applications of temperature transmitters. Temperature transmitters are double encapsulated to provide additional protection against moisture and corrosion. Temperature transmitters are calibrated with high quality equipment to optimize long term performance.

Features & Benefits:
  • Reverse Polarity Protected
  • Class A RTD included
  • Custom calibration ranges are available
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Product Type
    • Sensor Degrees Celsius
  • Brand
    • Alerton
  • Number of Wiring Terminals
    • 2

Others

  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Product Type
    • Sensor Degrees Celsius
  • Brand
    • Alerton
  • Number of Wiring Terminals
    • 2
  • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Product Type : Sensor Degrees Celsius
  • Brand : Alerton
  • Number of Wiring Terminals : 2