/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    ACI Copper Transmitter

    The ACI Transmitter Copper Averaging Series features a two-wire, 4 to 20 mA loop powered output signal with an optional 3-Wire voltage output signal available.

    Overview

    The ACI Transmitter Copper Averaging Series features a two-wire, 4 to 20 mA loop powered output signal with an optional 3-Wire voltage output signal available. The Copper Averaging sensors are designed to be installed in medium to large ducts or air handling units where moisture, UV Light Air Treatment equipment, critical temperature control, higher corrosion resistance and faster response times when compared to similar Aluminium sensing elements.

    Features & Benefits:
    • Available in different materials
    • Can be used in hospitals, laboratories, roof handling units.
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2