/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Alerton Flexible Averaging Sensor

    Discontinued

    Alerton Flexible Averaging Sensor by Honeywell Is provide better overall average temperature of the actual air inside larger ducts when compared to that of a single point sensor.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Alerton Thermistor Flexible Averaging Series features an 18 AWG Plenum Rated cable sensing element with two, 12 inch 22 AWG Etched Teflon coloured lead wires to differentiate the different sensor types. The sensors in this series are multi-point.

    Averaging sensors provide a better overall average temperature of the actual air inside larger ducts when compared to that of a single point sensor. All flexible averaging sensors are limited to being used in applications where operating temperatures are limited and high humidity, chemical resistance, and UV light sources aren’t required. Each of the sensing elements is protected using a dual wall adhesive lined heat shrink tubing to provide a basic level of moisture protection.

    The sensor length should be determined by the size of your duct. Standard enclosure options include a galvanized junction box “-GD” or plastic duct enclosure with hinged cover “-PB”. Each unit includes nylon wire ties and mounts for mounting. Flexible Averaging Sensors are widely used in air handlers, roof top units, mixed air/discharge/supply air temperature monitoring, data centres, hospitals.

    Features & Benefits:
    • Sensor Type:- Thermistor
    • Sensor Curve:- Non-Linear, NTC (Negative Temperature Coeffi cient)
    • Number Of Sensing Points:- Four
    • Number Of Wires:- Nine
    • Response Time:- 15 Seconds nominal
    • Sensor Dependent Stability
    • Operating Temperature:- 0 to 75ºC
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 167 degree Fahrenheit
      • 75 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • 0 degree Celsius
      • 32 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 167 degree Fahrenheit
      • 75 degree Celsius
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : 0 degree Celsius|32 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 167 degree Fahrenheit|75 degree Celsius
    • Brand : Alerton
    • Number of Wiring Terminals : 2