/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Averaging Temperature Sensor A/CP

    Discontinued

    ACI Thermistor Copper Averaging Series features a copper sensing element with AWG Etched Teflon coloured lead wires.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The ACI Thermistor Copper Averaging Series features a copper sensing element with AWG Etched Teflon coloured lead wires to differentiate the different sensor types. Each sensor is manufactured with 4 or 9 sensing points determined by the length of the sensing element. The averaging sensors provide a better average temperature of the air inside the duct when compared to a single point duct sensor. Each of the elements is sealed to prevent moisture intrusion and includes a foam pad to seal the duct and dampen vibrations. The benefits of using a copper sensing element is that it has improved thermal conductivity and higher corrosion resistance than similar aluminium style averaging sensors. Additionally, copper has been proven to have an antibacterial effect to many of the airborne contaminants, mold and bacteria found in duct systems. Our standard enclosures include the galvanized “-GD” or plastic duct enclosure with hinged cover “-PB”. Each unit includes nylon wire ties and mounts with optional copper capillary and universal plastic mounting clips.

    Features & Benefits:
    • Bendable multipoint copper
    • 4 or 9 Sensing points
    • 5 Year Warranty
    • Available in various enclosure materials
    Certifications:
    • RoHS2
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Number of Wiring Terminals : 2