/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    C7041 Temperature Sensor

    C7041 Temperature Sensor are designed for use with the excel 10, excel 15, or any controller requiring a 20K ohm NTC non-linearized sensor input

    Overview

    C7041 Temperature Sensors are designed to be used with electronic controllers in domestic or commercial heating and cooling systems. Devices consist of a temperature sensitive element and lead wires enclosed for protection from physical damage

    Specifications

    Others

    • Maximum Operating Ambient Temperature
      • 121 degree Celsius
      • 250 degree Fahrenheit
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Maximum Operating Ambient Temperature
      • 121 degree Celsius
      • 250 degree Fahrenheit
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Maximum Operating Ambient Temperature : 121 degree Celsius|250 degree Fahrenheit
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Brand : Honeywell Multisite
    • Product Type : Sensor Degrees Celsius
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list