/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    C7660 Selectable Temperature Sensor for Economizer

    C7660 selectable temperature sensors are used with W7212 and W7459 economizers for referential dry bulb changeover.

    Overview

    C7660 selectable temperature sensors are used with W7212 and W7459 economizers for referential dry bulb changeover. 

    Features & Benefits:
    • Senses temperature of outdoor air and provides a signal to economizer control with OK or not OK to economize
    • Selectable DIP switch provides eight change over temperature options
    • When temperature of outdoor air is below change over temperature, the outdoor air damper is opened to reduce the cooling load in the building
    • Provides 4 mA or 20 mA output signal to economizer control; At 4 mA not OK to economize, at 20 mA OK to economize
    • Highly accurate microprocessor control
    • Sensor is enclosed in a rugged, corrosion-resistant plastic case
    • Replaces C7650 temperature sensors and the control function of temperature change over in the economizer control
    Certifications:
    • UL Flammability Rating: UL94-5V
    Specifications

    Others

    • Brand
      • Honeywell BMS NA
    • For Use With
      • W7210- W7212- W7213- W7214- W7215- W7459- W7460 volt

    Others

    • Brand
      • Honeywell BMS NA
    • For Use With
      • W7210- W7212- W7213- W7214- W7215- W7459- W7460 volt
    • Brand : Honeywell BMS NA
    • For Use With : W7210- W7212- W7213- W7214- W7215- W7459- W7460 volt