/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Duct Mount Temperature Sensor

    TFEHR00 is a Duct Mount Temperature Sensor. The sensor is pre-calibrated and housed in sturdy stainless steel probes.

    Overview

    TFEHR00 is a Duct Mount Temperature Sensor. The sensor is pre-calibrated and housed in sturdy stainless steel probes. The Duct Mount Temperature Sensor is easy to install, durable which is corrosion resistant. The sensor is highly accurate and RTDs is available with or without a junction box. Calibration of this sensor is not required.

    Features & Benefits:
    • Cost effective
    • Corrosion resistant stainless steel probe design
    • No calibration required
    Certifications:
    • CE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -13 degree Fahrenheit
      • -25 degree Celsius
    • Maximum Operating Ambient Temperature
      • 105 degree Fahrenheit
      • 221 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Duct inch

    Others

    • Minimum Operating Ambient Temperature
      • -13 degree Fahrenheit
      • -25 degree Celsius
    • Maximum Operating Ambient Temperature
      • 105 degree Fahrenheit
      • 221 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Duct inch
    • Minimum Operating Ambient Temperature : -13 degree Fahrenheit|-25 degree Celsius
    • Maximum Operating Ambient Temperature : 105 degree Fahrenheit|221 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2
    • Mounting Type : Duct inch