/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Dwyer Outdoor Temperature Sensor

    Discontinued

    Dwyer Outdoor Temperature Sensors offers different configurations to increase measurement accuracy by reducing radiated heat effects.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Dwyer Outdoor Temperature Sensors offers different configurations to increase measurement accuracy by reducing radiated heat effects for applications where the north side of the building is accessible, the TEOND/TE-OSA can be used to protect against low levels of radiated heat. If the sensor must be mounted in direct sunlight or a more precise measurement is required, our six plate radiation shield mounts over the temperature probe. The TE-RND radiation shield models can be surface or pipe mounted. All models include removable terminal blocks to simplify wiring.

    Features & Benefits:
    • Weatherproof for outdoor installation
    • Radiation shield available to eliminate heating effects following installation in direct sunlight
    • Terminal connector eliminates need for wire nuts
    • Building automation
    • Outdoor temperature reference
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius