/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Freezer Sensor Probe

    Discontinued

    The sensor probes are designed to be used in a refrigerated, freezer or hydronic applications where a remote sensor must be used.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The sensor probes are designed to be used in a refrigerated, freezer or hydronic applications where a remote sensors must be used. The series of ACI thermistor freezers features a 3/16” diameter stainless steel probe with a 30 Foot, 3 Conductor, 24 AWG jacketed teflon cable. The sensors in this series are manufactured using ACI’s proven encapsulation process to eliminate the effects of moisture upon the sensors.

    Certifications:
    • RoHS
    • WEEE
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Freezer Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Freezer Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Freezer Sensor Degrees Celsius
    • Number of Wiring Terminals : 2