/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Immersion Transmitter Sensor

    Discontinued

    The Transmitter Immersion Series are sensors that feature a two-wire, 4 to 20 mA loop-powered output signal with an optional three-wire voltage output signal along with optional NEMA/IP rated weatherproof enclosures.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Transmitter Immersion Series are sensors that feature a two-wire, 4 to 20 mA loop-powered output signal with an optional three-wire voltage output signal along with optional NEMA/IP rated weatherproof enclosures. The sensors are double encapsulated to provide additional protection against moisture and corrosion. They are calibrated with high-quality equipment to optimize long term performance as well as increased response times from our high quality, thermally conductive epoxy. The immersion transmitter sensors can be used at cooling towers, chilled water systems, hot water systems, boilers, pumps, compressors, chillers, process control. This product comes with a 5-year limited warranty.

    Features & Benefits:
    • Manufactured using Etched Teflon colored lead wires
    • ACI’s proven double encapsulation process
    • Optional NEMA/IP rated weatherproof enclosures
    • Long term Performance
    Certifications:
    • ISO9001
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2