Temperature Sensors
KE2 Evap OEM
The KE2 Evap OEM provides the energy saving, precise temperature control frost reduction and communication capability of the KE2 Evaporator Efficiency in a compact and economical package.
The KE2 Evap OEM provides the energy saving, precise temperature control frost reduction and communication capability of the KE2 Evaporator Efficiency in a compact and economical package. It replaces and performs the function of multiple mechanical components such as the thermostat, defrost time clock, defrost termination and the fan delay.
The KE2 Evap OEM controls the liquid line solenoid (LLS), evaporator fans, and defrost heaters (if present). It is able to control an electronic expansion valve (EEV) to regulate super-heat, but will also function with a mechanical thermostatic expansion valve.
Features & Benefits:- Energy savings through reduction of defrosts
- Energy savings through identification of system performance issues using graphing and data logging feature
- Alarm notification text/e-mail
- Remote monitoring & system control
- Provides graphs of one week or one month of air and coil temperature as well as number of defrosts during that time
- Improved product integrity and reduced spoilage - elimination of unnecessary defrost cycles reduces freezer burn, and temperature spikes, which can degrade product quality
- Energy savings through improved evaporator performance due to the elimination of ice on the evaporator
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Brand : Honeywell Multisite
- Product Type : Sensor Degrees Celsius
Please Sign In to view part numbers available for purchase based on your account