Temperature Sensors
KE2 Evaporator Efficiency KE2-21151
Energy saving refrigeration controller for walk-in freezers and coolers, with remote monitoring and diagnostics for new equipment or upgrade of existing refrigeration equipment -Recent field tests have shown more than 20% energy savings
Energy saving refrigeration controller for walk-in freezers and coolers, with remote monitoring and diagnostics — for new equipment or upgrade of existing refrigeration equipment -Recent field tests have shown more than 20% energy savings when the KE2 Evaporator Efficiency (KE2 Evap) is used on a refrigeration system that is currently operating efficiently. Savings are realized by defrosting the evaporator only when needed, eliminating unnecessary defrosts by up to 87%
Features & Benefits:- 2K Ω NTC at 77°F
- Operating range -60°F to 150°F
- Quick response and precise thermal tracking
- IP68 moisture protection
- 10,000 freeze/thaw thermal cycles
- Missouri 63090
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
Others
- Brand
- Honeywell Multisite
- Product Type
- Sensor Degrees Celsius
- Brand : Honeywell Multisite
- Product Type : Sensor Degrees Celsius