/content/hbtbt/ae/en/search-results.html

Temperature Sensors

KE2-Temperature Sensor

The KE2- Temperature Sensor are designed to meet the rigorous demands of refrigeration applications. Although there are several options for sensor materials, the thermistor has been selected for its level of sensitivity.

Overview

The KE2- Temperature Sensor are designed to meet the rigorous demands of refrigeration applications. Although there are several options for sensor materials, the thermistor has been selected for its level of sensitivity, combined with its accuracy and precision. The KE2 Sensors are a Negative Temperature Coefficient (NTC) thermistors, which means the resistance increases as the temperature decreases. The KE2 Sensors houses the thermistor in a specifically designed stainless steel housing that prevents moisture ingression in the freezing and thawing environment associated with refrigeration applications. The sensor design has been tested with 10,000 freeze/thaw cycles without change to its physical characteristics. The housing is swaged down at the cable opening providing the best seal between the housing and cable, and is filled with a hydrophobic epoxy.

Features & Benefits:
  • Robust design specific to refrigeration applications
  • Quick response and precise thermal tracking
Specifications

Others

  • Product Type
    • Sensor Degrees Celsius
  • Brand
    • Honeywell Multisite

Others

  • Product Type
    • Sensor Degrees Celsius
  • Brand
    • Honeywell Multisite
  • Product Type : Sensor Degrees Celsius
  • Brand : Honeywell Multisite