/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Outside Air Sensor w/BELL Enclosure

    Discontinued

    The TS-3200-DD-03-AA are used to monitor and control the building temperature. The single point outside temperature sensors have an output of 3K Ohms at 77°F (25°C).

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TS-3200-DD-03-AA are used to monitor and control the building temperature. The single point outside temperature sensors have an output of 3K Ohms at 77°F (25°C). These units may be used in indoor and outdoor applications in which the units must be mounted in a moisture or dust proof environment. The temperature sensors have an overall accuracy of ± 1.8°F (1.0°C) over the temperature range of 32 to 158°F (0 to70°C).

    Features & Benefits:
    • Monitoring Outdoor Air Temperature
    • Monitoring Cold Storage Facilities Air Temperature
    • Monitoring Temperature in Applications where Wash downs may occur
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Outside Air Temperature Sesor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Outside Air Temperature Sesor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Outside Air Temperature Sesor Degrees Celsius