/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Pencil Sensor

    Discontinued

    TS3000-MA Series is used to monitor and control the building temperature.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TS-3000-MA Series replacement immersion temperature sensors have an output of 3K Ohms at 77F (25C) and 10K Ohms (Type II) at 77F (25C). These probes can be used to replace any immersion sensors in the field, by gently pushing the probe out of the nylon fitting once the sensor is removed from the thermowell. The TS-3000-MA Series probe temperature sensors are both non-polarity and non-position sensitive. There are a number of applications in which the TS3000-MA Series may be used to monitor and control the building temperature.

    Features & Benefits:
    • Monitoring Boiler Temperatures
    • Monitoring Chilled Water Temperature
    • Monitoring Hot Water Temperature
    • Monitoring High Pressure Air Temperatures
    Certifications:
    • ROHS Compliant
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius