/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Remote Temperature Sensor

    The Novar’s Remote Temperature Sensor (RTS) is a precision electronic sensing unit in a rugged industrial enclosure with a remote sensor and designed for use with the Logic One® Input/Output Module (IOM/2) or an executive module.

    Overview

    The Novar’s Remote Temperature Sensor (RTS) is a precision electronic sensing unit in a rugged industrial enclosure with a remote sensor on a 6-foot cable. It is designed for use with the Logic One® Input/Output Module (IOM/2) or an executive module. It uses a two-wire shielded signal cable to receive 24-volt direct current power from the IOM and to return the 4-mA to 20-mA analog signal proportional to the remotely sensed temperature. Each model of the RTS is designed to cover specific temperature range. All of these sensors are typically connected to an IOM/2 or executive module. The RTS-30 and RTS-50 can also be connected to the ETM-2010, ETM-2020, ETM-2024, and ETM-2040.

    Specifications

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Brand
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Brand : Honeywell Multisite
    • Product Type : Sensor Degrees Celsius
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list