Temperature Sensors
Room Series Thermistor
The ACI Thermistor Room Series combines option flexibility with attractive styling along with the four-way air flow design to minimize self-heating to the sensor.
The ACI Thermistor Room Series combines option flexibility with attractive styling along with the four-way air flow design to minimize self-heating to the sensor. These units are designed to be mounted over a single gang junction box or hole in the wall using drywall anchors. Screw terminal blocks are available for making all connections to your building management system (network).
Features & Benefits:- Available in different finishes
- Screw Terminal Blocks are available
- Can be used in Office Buildings, Schools, Colleges.
- CE
- RoHS2
- WEEE
Others
- Brand
- Alerton
Others
- Brand
- Alerton
- Brand : Alerton