/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Series TE-A Averaging Temperature Sensor

    Discontinued

    The Series TE-A Averaging Temperature Sensor features a long bendable aluminium capillary to measure the average temperature in large ducts and air handler units.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Series TE-A Averaging Temperature Sensor features a long bendable aluminium capillary to measure the average temperature in large ducts and air handler units.

    The Series TE-A Averaging Temperature Sensors are used to measure the temperature in large ducts and air handler units. Bendable aluminum capillaries are available in 6´, 12´, and 24´foot lengths. These capillaries consist of four thermistor or RTD sensors which are internally averaged to give a single output signal. Series CC1 mounting brackets are available to mount the capillary to the wall of the duct or air handler without kinking the sensor wires inside the probe. For faster installation, the enclosure has multiple knockouts, wide mounting ears, and a screw-off captured lid.

    Features & Benefits:
    • Easy to mount external tab housing
    • 1/4 turn housing cover with chain
    • Multiple conduit knockouts for easy installation positioning
    Certifications:
    • UL Approved (Housing Material)
    Specifications

    Others

    • Cable Length
      • 4 inch
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Cable Length
      • 4 inch
    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Cable Length : 4 inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius