/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Series TE-E/N Wall Mount Temperature Sensor

    Discontinued

    The Series TE-E/N Wall Mount Temperature Sensor have large vents in the housing for proper air flow the sensor accurately measures the ambient temperature in hotel rooms or office buildings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Series TE-E/N Wall Mount Temperature Sensor provides a low cost temperature input for any building management system. The Series TE-E/N Wall Mount Temperature Sensor have large vents in the housing for proper air flow the sensor accurately measures the ambient temperature in hotel rooms or office buildings. Multiple mounting holes on the wall plate allow for mounting to numerous surfaces.

    Features & Benefits:
    • North American housing aesthetic
    • Uniform look matches other Dwyer wall mount devices
    • Universal mounting plate meets various installation requirements
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 140 degree Fahrenheit
      • 60 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Wall inch