/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    STRAP ON Non-Intrusive Pipe Mount Thermistor

    Discontinued

    ACI Thermistor Strap-On Series by Alerton features a square copper plate with the sensor encapsulated to the back side of the plate to improve the thermal conductivity between the pipe and the sensor .

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    ACI Thermistor Strap-On Series features a 1.5” square copper plate with the sensor encapsulated to the back side of the plate to improve the thermal conductivity between the pipe and the sensor when an Immersion style sensor can’t be inserted into the pipe.

    Features & Benefits:
    • Sensors manufactured using double encapsulation
    • Possesses high quality
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Strap on Sensor with NEMA 4X Housing Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Strap On inch

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Strap on Sensor with NEMA 4X Housing Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Mounting Type
      • Strap On inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Strap on Sensor with NEMA 4X Housing Degrees Celsius
    • Number of Wiring Terminals : 2
    • Mounting Type : Strap On inch