/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    T7022A1010 Remote Duct Temperature Sensor

    T7022A1010 remote duct temperature sensors are 1420 ohm sensors intended for use with T7300 thermostats (only in return air) to control heating or cooling equipment.

    Overview

    T7022A1010 remote duct temperature sensors are 1420 ohm sensors intended for use with T7300 thermostats (only in return air) to control heating or cooling equipment.

    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 16 degree Celsius
      • 60 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 32 degree Celsius
      • 90 degree Fahrenheit
    • Brand
      • Honeywell BMS NA
    • For Use With
      • T7300- T7067B- W927 volt
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • 16 degree Celsius
      • 60 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 32 degree Celsius
      • 90 degree Fahrenheit
    • Brand
      • Honeywell BMS NA
    • For Use With
      • T7300- T7067B- W927 volt
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : 16 degree Celsius|60 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 32 degree Celsius|90 degree Fahrenheit
    • Brand : Honeywell BMS NA
    • For Use With : T7300- T7067B- W927 volt
    • Product Type : Sensor Degrees Celsius
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list