/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    TE-I Immersion Style Temperature Sensor

    Discontinued

    The TE-I Immersion Style Temperature Sensors by Honeywell have been designed to provide accurate measurements of water temperature inside chilled and hot water loops in HVAC systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The TE-I Immersion Style Temperature Sensors accurately measure water temperature inside chilled and hot water loops in HVAC systems. Thermowells are required to protect the electrical connection from the process water and to allow replacement of the sensors without draining the system. They are used in applications such as chiller or boiler loops and in building automation.

    Features & Benefits:
    • Integral ½ Inch NPSM connection for direct mounting to a thermowell
    • 1/4 turn housing cover with chain to prevent dropping
    • Multiple conduit knockouts for easy installation positioning
    • General purpose or weatherproof enclosure options
    • Terminal connection eliminates need for wire nuts
    Certifications:
    • UL
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 4
    • Mounting Type
      • Direct inch

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 4
    • Mounting Type
      • Direct inch
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 4
    • Mounting Type : Direct inch