/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Temperature Sensor TTM1K

    Temperature Transmitters are a cost effective solution for all the temperature measurement needs and also provide a predictable and accurate output over the specified temperature range

    Overview

    The Temperature Transmitters are a cost effective solution for all the temperature measurement needs ordered and also provide a predictable and accurate output over the specified temperature range TTM Series transmitters are calibrated using a high accuracy NIST traceable digital thermometer and temperature chamber at three point standard. The metal bell box (BB) configuration has a NEMA 3R rating is designed for wet environments. It includes a two-piece 304 stainless steel thermowell which has male 1/2 inch NPT threads. The wells are milled to tight tolerances so there is maximum temperature transfer and this eliminates the need for thermal grease. The sensing element is double encapsulated to avoid sensor failures caused by moisture infiltration.

    Features & Benefits:
    • Accurate
    • Durable
    • Reliable
    • Numerous mounting configurations are offered
    • Have a five year product warranty
    • Each sensor configuration is designed and manufactured for long-term quality and performance
    • The sensors are double encapsulated to provide additional protection against moisture & corrosion
    • Calibrated with high quality equipment to optimize long term performance
    Certifications:
    • ISO9001 Certified
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2