/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Temperature Transmitters Rigid Averaging

    The sensor are double encapsulated to provide additional protection against moisture and corrosion. Sensors on this datasheet are manufactured to the strictest of standard in a facility.

    Overview

    The sensor are double encapsulated to provide additional protection against moisture and corrosion. Sensors on this datasheet are manufactured to the strictest of standard in a facility, where applicable Temperature transmitter are calibrated with high equipment to optimize long term performance

    Features & Benefits:
    • Machine Thermowells should be used
    • Two part thermowells are intended for tank, or low to no flow
    • Galvanized box
    Certifications:
    • ISO9001
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 185 degree Fahrenheit
      • 85 degree Celsius
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2