/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Thermistor Sensor

    Discontinued

    Thermistor Sensors by WorkACI are designed to be used in smaller duct applications and includes an insulation pad for sealing your duct as well as to dampen vibration.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Thermistor Sensors by Workaci are designed to be used in smaller duct applications and includes an insulation pad for sealing your duct as well as to dampen vibration. The sensors in this series are manufactured using ACI’s proven double encapsulation process to eliminate the effects of moisture upon the sensors and increased response times using our high quality, thermally conductive epoxy. For best results, the sensor length should be determined by the actual width or diameter of your duct such that the tip of the probe is in the approximate center of the duct. On larger ducts, you may want to refer to our Rigid or Bendable Copper Averaging sensor for increased sensing points and better temperature control.

    Features & Benefits:
    • Eliminate the effects of moisture upon the sensors and increased response times using our high quality, thermally conductive epoxy
    • Sensor length should be determined by the actual width or diameter of your duct such that the tip of the probe is in the approximate center of the duct
    • Refer to our Rigid or Bendable Copper Averaging sensor for increased sensing points and better temperature control.
    Certifications:
    • CE
    • RoHS2
    • WEEE
    Specifications

    Others

    • Cable Length
      • 20 foot
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 115 degree Celsius
      • 239 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2

    Others

    • Cable Length
      • 20 foot
    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
      • -40 degree Celsius
    • Maximum Operating Ambient Temperature
      • 115 degree Celsius
      • 239 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Number of Wiring Terminals
      • 2
    • Cable Length : 20 foot
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
    • Maximum Operating Ambient Temperature : 115 degree Celsius|239 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Number of Wiring Terminals : 2