/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    TP974 Pneumatic Temperature Sensor

    Discontinued

    TP974 are direct-acting, proportioning temperature sensors used with pneumatic controllers to control valve and damper actuators for one- or two-pipe installations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    TP974 are direct-acting, proportioning temperature sensors used with a pneumatic controller to control valve and damper actuators for one- or two-pipe installations.

    Features & Benefits:
    • Plug-in air connections
    • High-efficiency air filter
    • Bi-metal element
    • Continuous temperature indication available by using receiver gauge
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
    • Minimum Supply Pressure Rating
      • 110 kilopascal
      • 16 pounds per square inch
    • Maximum Operating Ambient Temperature
      • 110 degree Fahrenheit
      • 43 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch

    Others

    • Minimum Operating Ambient Temperature
      • 10 degree Celsius
    • Minimum Supply Pressure Rating
      • 110 kilopascal
      • 16 pounds per square inch
    • Maximum Operating Ambient Temperature
      • 110 degree Fahrenheit
      • 43 degree Celsius
    • Brand
      • Honeywell BMS NA
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Wall inch
    • Minimum Operating Ambient Temperature : 10 degree Celsius
    • Minimum Supply Pressure Rating : 110 kilopascal|16 pounds per square inch
    • Maximum Operating Ambient Temperature : 110 degree Fahrenheit|43 degree Celsius
    • Brand : Honeywell BMS NA
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Wall inch