/content/hbtbt/ae/en/search-results.html

Temperature Sensors

TTM1K Series Transmitter

ACI Transmitter Immersion Series features a two-wire, 4 to 20 mA loop powered output signal with optional three-wire voltage output signal available.

Overview

ACI Transmitter Immersion Series features a two-wire, 4 to 20 mA loop powered output signal with optional three-wire voltage output signal available. All transmitters include Zero and Span adjustments for field calibration and are calibrated using NIST Certified Calibration equipment.

Features & Benefits:
  • Sensors manufactured using double encapsulation
  • Possesses high quality
  • Used in Chilled Water Systems, Hot Water Systems, Boilers, Pumps, Compressors, Chillers, Cooling Towers, Process Control
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Brand
    • Alerton
  • Number of Wiring Terminals
    • 2
  • Product Type
    • Sensor Degrees Celsius

Others

  • Maximum Operating Ambient Temperature
    • 185 degree Fahrenheit
    • 85 degree Celsius
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Brand
    • Alerton
  • Number of Wiring Terminals
    • 2
  • Product Type
    • Sensor Degrees Celsius
  • Maximum Operating Ambient Temperature : 185 degree Fahrenheit|85 degree Celsius
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Brand : Alerton
  • Number of Wiring Terminals : 2
  • Product Type : Sensor Degrees Celsius