/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Weather Resistant Surface Temperature Sensor by Dwyer.

    Discontinued

    The Temperature Sensors from the TE-SNW series non-intrusively measures the process temperature in hot and cold water loops in buildings.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Temperature Sensors from the TE-SNW series non-intrusively measures the process temperature in hot and cold water loops in buildings. In order to work with most common building controllers, the output of the sensor can be chosen from 6 different RTD and Thermistor curves.

    Features & Benefits:
    • Easy to mount external tab housing
    • 1/4 turn housing cover with chain
    • Multiple conduit knockouts for easy installation positioning
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -32 degree Fahrenheit
      • -35.5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 115.5 degree Celsius
      • 240 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Surface inch

    Others

    • Minimum Operating Ambient Temperature
      • -32 degree Fahrenheit
      • -35.5 degree Celsius
    • Maximum Operating Ambient Temperature
      • 115.5 degree Celsius
      • 240 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Sensor Degrees Celsius
    • Mounting Type
      • Surface inch
    • Minimum Operating Ambient Temperature : -32 degree Fahrenheit|-35.5 degree Celsius
    • Maximum Operating Ambient Temperature : 115.5 degree Celsius|240 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Sensor Degrees Celsius
    • Mounting Type : Surface inch