Graphic Software
Graphic Monitoring System Fire Alarm
The Graphic Monitoring System by Honeywell is a fire alarm monitoring system designed to simplify the management and maintenance of multiple fire alarms and speed response to emergency events.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
The Graphic Monitoring System by Honeywell is a fire alarm monitoring system designed to simplify the management and maintenance of multiple fire alarms and speed response to emergency events. IFP-Net is a Microsoft® Windows® based graphic user interface linking selected fire alarm control panels together to a PC to easily monitor them. The PC operator would receive real-time information about a system with details showing right where the event is occurring. The Silent Knight fire alarm control panel connected to a Gateway via a 5824 module, which is plugged into a TCP/IP Ethernet port and communicates with a PC (PC not included) with the IFP-Net-3 software. The IFP-Net-3 supports up to 200 Gateway’s per system, which can be connected to a compatible Silent Knight Control panel.
Features & Benefits:- Support of IFP-Series devices with IFPN-GW-Kit installation package
- Autonavigation automatically locates and zooms to the device related to an alarm or event based on the priority of the event
- System Administrator-definable security profiles allow for extremely flexible definitions for operator accounts
- Standard mouse control which uses “point and click” operations
- Dynamically generated sizable key map
- New and Acknowledged Event boxes display all off-normal events, simultaneously with graphic screens
- Operator log with response tracking
- History Manager records operator, event, and response (with time and date stamp) to disk
- Powerful search filters for custom reporting of all events
- Screen database with screens for all sites
- Administrator-definable macros for device communication
- Definable function keys, functional buttons, and navigational buttons
- Floor plans can be zoomed in and out to any level
- Devices can be placed at any zoom level
- Import vector .wmf, .bmp, .jpg or .gif
Others
- Brand
- Farenhyt
Others
- Brand
- Farenhyt
- Brand : Farenhyt