/content/hbtbt/au/en/search-results.html

    I/O Modules

    IQ5 I/O Modules

    The IQ®5-IO range of DIN rail mounted I/O expansion modules are designed for use with IQ5 controllers, to provide input and output channel connection points.

    Overview
    The IQ®5-IO range of I/O expansion modules are designed for use with the IQ5 controller, to provide input and output channel connection points.A comprehensive choice of I/O types is available including universal inputs/outputs (UIO), digital inputs (DI), digital/relay outputs (DO). ‘Hand-off -auto’ variants (8DO-HOA, 8UIO-HOA) are also available, offering manual override of module outputs.Integral I/O bus connectors allow easy and convenient ‘side-by-side’ module installation or, by using cable adapters, modules can be installed up to 300 metres apart.Features & Benefits:▪Universal input/output, digital input, digital output variants▪Hand-off -auto option (on 8DO-HOA and 8UIO-HOA)▪Up to 300 I/O channels per controller (subject to licence)▪T1L high-speed secure bus connection to controller▪Side-by-side or remote connection options▪Up to 300 metres (1000 ft) between cable connected modules▪Powered from controller or external PSU▪Two part I/O connectors for easy installation/commissioning▪DIN rail mounting, DIN 19 size 2 standard enclosureCertifications:
    • UL 60730-1
    • CE
    • UKCA
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IQ5-IO-16DI
    IQ5 IO Module with 16 digital input channels
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-16DI-Angled-CC
    IQ5-IO-16DI
    IQ5 IO Module with 16 digital input channels
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-16DI-Angled-CC
    IQ5-IO-16UIO
    IQ5 IO Module with 16 universal inputoutput channels
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-16UIO-Angled-CC
    IQ5-IO-16UIO
    IQ5 IO Module with 16 universal inputoutput channels
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-16UIO-Angled-CC
    IQ5-IO-8DO
    IQ5 IO Module with 8 digitalrelay output channels
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-8DO-Angled-CC
    IQ5-IO-8DO
    IQ5 IO Module with 8 digitalrelay output channels
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-8DO-Angled-CC
    IQ5-IO-8DO-HOA
    IQ5 IO Module with 8 digitalrelay output channels with hand-off-auto display
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-8D0-HOA-Angled-CC
    IQ5-IO-8DO-HOA
    IQ5 IO Module with 8 digitalrelay output channels with hand-off-auto display
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-IQ5-IO-8D0-HOA-Angled-CC