Plant & Integration Controllers
IQ5 Plant Room Controllers
The IQ™5 controller provides a secure and versatile control platform for building and energy management systems.
The IQ5 integrates with the latest IQ5-IO input/output modules over a high-speed T1L bus. A separate bus is also provided for use with IO modules from the IQ4 and XCITE ranges. Flexible licencing options allow the IQ5’s functionality and number of IO channnels to be easily configured for your required application.Features & Benefits:
- Designed to meet ISA 62443-4-2
- T1L high-speed secure bus for IQ5 I/O modules
- Compatible I/O bus for IQ4 and XCITE (IQ3) I/O modules
- 3 Switched Gigabit Ethernet Ports
- 3 onboard RS-485 ports supporting Modbus, M-Bus & MSTP
- BACnet over IP (BACnet Building Controller (B-BC))
- Automatic time synchronisation and daylight saving via SNTP
- Embedded XML Web Services as standard
- Surface or DIN rail mounting, DIN 19 size 2 standard enclosure
- USB local supervisor/engineering port
- 24 Vac/dc input power supply
- UL 60730-1
- CE
- UKCA