/content/hbtbt/au/en/search-results.html

    Globe Valves

    V5013R Series 3-Way Internal Thread Linear Control Valve PN16

    Three-way Control Valve PN16, threaded connections DN15-50, V5013R are for heating, ventilating and air conditioning. It is 3-way mixing having Materials: body brass, stem stainless steel, plug brass.

    Overview
    3-way Control Valve PN16, threaded connections DN15-50, V5013R is for heating, ventilating and air conditioning. It is 3-way mixing having Materials: body brass, stem stainless steel, plug brass. It has action to open for stem down, Stroke: 20mm, Media temp.: 2...170C and pressure rating: PN16. It has Port connection: internal threads ISO228, DN size is 15mm and Kvs value: 2.5, Close off pressure with 600N motor is1600kPa & Close off pressure with 1800N motor is not possible.Features & Benefits:
    • Brass body with internal threaded end connections
    • Low seat leakage rate
    • Self-adjusting packing
    • Accurate positioning to ensure state-of-the-art temperature control
    • Directly-coupled electric and pneumatic actuators for easy mounting
    • Constant total flow throughout full plug travel.
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Actuator_Included@actuator_included|Application@application|Control_Type@control_type|Controlled_Medium@controlled_medium|Flow_Coefficient@flow_coefficient|Leakage_Rating@leakage_rating|Maximum_Medium_Temperature@maximum_medium_temperature|Minimum_Medium_Temperature@minimum_medium_temperature|Rangeability@rangeability|Valve_Body_Material@valve_body_material|Valve_Body_Pattern@valve_body_pattern|Valve_Connection_Type@valve_connection_type|Valve_Flow_Characteristic@valve_flow_characteristic|Valve_Plug_Material@valve_plug_material|Valve_Pressure_Rating@valve_pressure_rating|Valve_Size_Diameter@valve_size_diameter|Valve_Stem_Material@valve_stem_material|Valve_Stroke@valve_stroke|Valve_Type@valve_type

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5013R1032
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 2.5, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1040-left
    V5013R1032
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 2.5, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1040-left
    V5013R1040
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 4.0, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1040-left
    V5013R1040
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 4.0, DN15, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1040-left
    V5013R1057
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 6.3, DN20, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1065-left
    V5013R1057
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 6.3, DN20, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1065-left
    V5013R1065
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1065-left
    V5013R1065
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 10, DN25, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1065-left
    V5013R1073
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1065-left
    V5013R1073
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 16, DN32, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1065-left
    V5013R1081
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1081-left
    V5013R1081
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 25, DN40, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1081-left
    V5013R1099
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1081-left
    V5013R1099
    3-Way Mixing Linear Valve, Internal Thread Connection, PN16, KVs 40, DN50, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/ba-bms-V5013R1081-left