Fire Alarm Control Panels
400 μA Fault Isolator Module
Honeywell HM-DISO-UL Fault Isolator Module are used with the fire alarm control panels (FACPs) to protect the system against wire-to-wire short circuits on the SLC loop.
Honeywell HM-DISO-UL Fault Isolator Module are used with the fire alarm control panels (FACPs) to protect the system against wire-to-wire short circuits on the SLC loop.
Features & Benefits:- Powered by SLC loop directly no external power required
- Mounts in standard junction boxes
- Integral LED blinks to indicate normal condition and illuminates steady when short circuit condition is detected
- High noise EMF/RFI immunity
- UL Listed: S35595
Others
- Product Type
- Isolator Module
- Brand
- Honeywell
Others
- Product Type
- Isolator Module
- Brand
- Honeywell
- Product Type : Isolator Module
- Brand : Honeywell