/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    8 Zone Gas Detection Central, 4-20mA

    8-zone gas detection control unit to which a 4-20mA proportional toxic or explosive gas detector can be connected.

    Overview

    8-zone gas detection control unit to which a 4-20mA proportional toxic or explosive gas detector can be connected. LCD display with 4 lines of 16 characters, membrane keyboard with access protected by mechanical key, 6 programmable relay outputs for pre-alarm, alarm and general failure with threshold management.

    The system allows up to 22 programmable outputs via an optional card (NFG-16R). Equipped with signaling LEDs for pre-alarm 1, pre-alarm 2, alarm, sensor disabled and fault. The programming of the control panel is carried out using the specific PK-NFG-8 software. Historical archive of 1,000 events that can be consulted from the display and downloaded on a PC with PK-NFG-8. 24Vdc 5.4A power supply with a 2.7A battery charger. Dimensions 420mm x 380mm x 160mm. ATEX and SIL1 certified.

    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list