Fire Alarm Control Panels
95 Series Intelligent Loop Interface
The E3 Series® from Gamewell-FCI is the most sophisticated, yet customizable and cost-effective fire safety system available.
The E3 Series® Expandable Emergency Evacuation System by Gamewell-FCI is in the forefront of the latest generation of fire alarm control panels. The E3 Series System is designed for use in virtually any application because it features a modular assembly that is configured per project requirements. Employing the new high-speed Velocity® sensors, the E3 Series provides previously unattainable polling speed and response together with the flexibility demanded by
today’s emergency evacuation systems. In addition to the sensors’ high-speed polling rate, the Velocity Series of sensors feature bipolar LEDs that flash green for normal polling, and light red steadily to indicate an alarm.
Features & Benefits:- 3 to 244 SLCs each supporting 159 sensors, 159 modules and 159 addressable sounder bases (In Styles 4, 6, or 7*)
- 625K baud ARCNET communications using wire, fiber, or mixed configurations for installation flexibility
- High-speed 32 bit processor and 8100 event history log
- Advanced Boolean logic-based programming such as AND, OR, NOT, time delay and calendar functions configurable via computer programming
- Supports up to (16), ASM-16 addressable switch or ANU-48 LED driver modules per ILI-MB-E3/ILI95-MB-E3
- Two Class A, Style Z or Class B, Style Y, notification appliance circuits rated at 2.0 amps. per circuit
- Integral city connection
- Flexible 115,200 baud high speed RS-232 interface
- 40 character user-defined text per device
- 15 LCD-SLP displays/annunciators, 6 LCD-E3 displays/annunciators, 5 LCD-7100/RAN-7100 remote LED annunciators per ILI-MB-E3/ILI95-MB-E3
- UL Listed for smoke control (dedicated and non-dedicated) when properly configured
- FM/UL Listed for Pre-action/Deluge use
- UL: S1869, 2572 for Mass Notification
- FM: 3025415
- MEA FDNY: 6175, COA #: 231-06-E
- CSFM: 7165-1703:0125
- City of Chicago: Class 1, Class 2, High Rise
- City of Denver Approved
- The VMC Group, Reference Certificate of
- Compliance: VMA-45894-02C (Revision 1)
- ISO 9001 Certification