Fire Alarm Control Panels
AM-8200 Fire Detection System
AM-8200 are multi-processor Fire Detection systems suitable for system configurations of a wide range of installations. They are used in many applications, like hotels, offices, hospitals, industrial environments and production facilities.
AM-8200 are multi-processor Fire Detection systems suitable for system configurations of a wide range of installations. The system offers fire detection solutions integrated for many applications, like hotels, offices, hospitals, industrial environments and production facilities. AM-8200 represents not only a panel but an advanced very powerful fire detection system that uses the Can Bus technology. This standard, originally designed for operation in industrial environments, makes the system highly resistant to external factors as electrical disturbances and other sources of false alarms.
The AM-8200 uses the advanced communication protocol towards the devices in the field, but each line can also be configured as "CLIP compatible" for the complete backward compatibility with older devices. Through the Advanced protocol, the addressable devices are now able to operate smarter like, for example: change the type of sound and volume on the sounders in relation to different events, activate sounder and Flash separately on the same physical device, receive display on the panel screen - level of battery of the wireless sensors.
Features & Benefits:- 4 access levels
- Programmable text for points and zones: 32 characters
- 500 zones and 400 logical groups in stand-alone or network configuration with 16 total loops
- Control-by-event CBE equations for activations with logical operators (AND, OR, DEL, etc.)
- Historical archive with 2000 events in non-volatile memory
- Clock in real time
- Auto-programming lines with automatic recognition of the model of the devices
- Decision algorithms for the alarm, pre-alarm and faults.
- Automatic day / night sensitivity change.
- Indication of the need to clean the Smoke sensors.
- EN54-2
- EN54-4