Fire Alarm Control Panels
AM2000N Addressable Control Panel
AM2000N Addressable Control Panels are a microprocessor addressable control panel for fire alarm systems management
AM2000N Addressable Control Panels are control panel for fire alarm systems management, developed in compliance with EN-54.2 and EN-54.4 regulations. This control panel has 2 addressable loops that can manage 99 detectors and 99 modules each, for a total of 198 detectors and 198 i/o modules. The control panel is also programmable through PK2000 pc software that allows configuration, storing and printing. Available, on request, with MODBUS protocol. Control panel is powered by mains and in mains fault condition it will continue normal operation, thanks to batteries Graphic backlit LCD display 8 lines, 40 columns (240X64 dots). 2 serial interfaces in standard version 1 RS-485 interface to connect up to 16 repeaters LCD6000N and LCD6000A, 1 RS-232 interface predisposed for PK software. Keyboard with specific function keys evacuation, delay reset, buzzer mute, sounder silence/restore, reset. Alphanumeric keys for in field configuration
Features & Benefits:- Microprocessor-based system
- 2 addressable communication loops
- Each line can manage 99 detectors + 99 input/output modules
- 3 password levels
- Configurable descriptions: 32 characters for point; 32 characters for zone description
- 150 physical zones and 400 logic groups
- User-programmable CBE (Control-by-event) equations to program actions to be performed, using logic operators
- History log 999 events in non-volatile memory
- Real time watch
- Self loop configuration with self-device recognition
- EN-54.2
- EN.54.4
Others
- Brand
- Notifier
Others
- Brand
- Notifier
- Brand : Notifier