Fire Alarm Control Panels
AM6000N Fire Detection Panel
AM6000N Fire Detection Panels are microprocessor based intelligent fire detection panels compatible with all Notifier addressable loop devices. The base version is equipped with 4 loops and can be expanded up to 16 loops.
AM6000N Fire Detection Panels are microprocessor based intelligent fire detection panels compatible with all Notifier addressable loop devices. The base version is equipped with 4 loops and can be expanded up to 16 loops by using 3 LIB600N boards, providing 4 additional loops each. AM6000N can be programmed by dedicated software (PK6000), that allow configuration saving and printing available, on request, with MODBUS protocol.
Features & Benefits:- Microprocessor based system
- 4 communication loops in the base version
- Expansible with max. 3 additional board providing 4 loops each, for a total of 16 loops.
- 99 detectors + 99 input/output modules for each line
- Base version 19” 9 standard unit
- Graphic backlit LCD display 16 lines, 40 columns (480X128 dots)
- 4 access levels
- Real time watch
- Self- loop configuration with self device recognition.
- EN-54.2
- EN-54.4
- CE
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER