fire alarm control panels
ID60 Intelli Fire Alarm Control Panel
Intelligent Fire Alarm Control Panels are capable of monitoring up to 99 heat, smoke or multi-criteria sensors plus 99 call points. They have Compact control unit with a non-expandable loop and mounted in a metal cabinet.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Intelligent Fire Alarm Control Panels are developed for both installers and end users with efficiency in mind, offering a technically advanced range of facilities and functions whilst remaining easy to install, program and operate. They have a front panel with 2-line 40-character LCD display, membrane keypad with keys of function and control and LEDs to signal the status of the system. Includes manuals and multilingual software. They incorporates the AWACS algorithms to perform the management and control of the NFXI-VIEW and SMART 4 sensors.
Features & Benefits:- Analogue Addressable Loop supporting up to198 devices
- Convenience features for commissioning and maintenance engineers such as auto-learn of loops, walk test and double address detection
- 72 hours backup option
- Adjustable sensor sensitivity
- Automatic High Test, Day/Night mode and Class Change facilities
- Sophisticated cause and effect programming including support for non-fire signals and over-ride capability for smoke control systems
- EN54-2
- EN54-4 by LPCB (BRE)
- VdS Approved
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER