Fire Alarm Control Panels
ID62 Single Loop Fire Alarm Panel
ID62 Single Loop Fire Alarm Panels comes with 16 zonal LED’s, sounder circuit, separate 3A power supply, printer option and space for 42Ah batteries and are available in Black/Grey color.
ID62 Single Loop Fire Alarm Panels comes with 16 zonal LED’s, sounder circuit, separate 3A power supply, printer option and space for 42Ah batteries and are available in Black/Grey color. They are been developed for both installers and end users with efficiency in mind, offering a technically advanced range of facilities and functions whilst remaining easy to install, program and operate. With the capacity to protect up to 16 zones, NOTIFIER ID62 series control panels are capable of monitoring up to 99 heat, smoke or multi-criteria sensors plus 99 call points.
Features & Benefits:- 1 Loop per panel
- 16 Zones of Fire Detection per panel
- 16 Zones of Non-Fire (Plant Alarm) per panel
- 99 Intelligent Sensors per loop
- 99 Addressable Monitored / Control Modules per loop
- LPCB approved
- EN54 parts 2 and 4
Others
- Brand
- NOTIFIER
Others
- Brand
- NOTIFIER
- Brand : NOTIFIER