/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    MS-9600LS Addressable Fire Alarm Control Panel

    FireLite’s MS-9600LS(E) and MS-9600UDLS(E) are compact, cost effective, intelligent addressable FACPs (Fire Alarm Control Panels) with an extensive list of powerful features.

    Overview

    FireLite’s MS-9600LS(E) and MS-9600UDLS(E) are compact, cost effective, intelligent addressable FACPs (Fire Alarm Control Panels) with an extensive list of powerful features. The combination of FireLite’s newer series devices and legacy 300 Series devices, along with the MS-9600LS(E) or MS-9600UDLS(E) FACP, offer the latest in fire protection technology. LiteSpeed™ is a patented technology that polls 10 devices at a time looking for new or different information. When new information is found at a specific address, the system polls that device several times for any new data. This improvement allows a fully loaded panel with up to 636 devices to report an incident and activate the notification circuits in under 10 seconds. With this polling scheme, devices can be wired on standard twisted, unshielded wire up to a distance of 10,000 feet per loop. Each Signaling Line Circuit (SLC) loop supports up to 159 addressable detectors including photoelectric, photoelectric with heat, beam, ionization, photoelectric duct, fixed heat, fixed heat with rate-of-rise, and fixed high-heat detectors. It also supports up to 159 addressable modules including monitor (two-wire detector, normally open devices), dual-monitor functions (two monitor circuits from one module, two addresses used), multi-monitor (multiple monitor circuits from one module, multiple addresses used), control (for Notification Appliance Circuits), and relay (two Form-C) modules.

    Features & Benefits:
    • Easy mount chassis.
    • 7 amp switching power supply.
    • Large enclosure allows 18 amp-hour batteries
    • 2 plug-in communicator standard with MS-9600UDLS/E
    Certifications:
    • ULC: S624 (MS-9600LSC only- see DF-60438)
    • FM APPROVED: to UL ANSI 864
    • CSFM: 7170-0075:217
    • MEA: 87-08-E
    • IBC 2012, IBC 2009, IBC 2006, IBC 2003, IBC 2000 (Seismic).
    • CBC 2007
    Specifications

    Others

    • Brand
      • Fire-Lite

    Others

    • Brand
      • Fire-Lite
    • Brand : Fire-Lite
    Others
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    ULC: S624 (MS-9600LS only) Listing
    application/pdf 29.73 KB
    5/14/2023
    29.73 KB
    MS-9600LS Intelligent Addressable Fire Alarm System Drawing
    image/vnd.dwg 789.83 KB
    4/28/2023
    789.83 KB
    MS-9600LS dxf Drawing
    application/zip 698.67 KB
    4/28/2023
    698.67 KB
    Firelite DCD
    application/pdf 390.55 KB
    4/25/2023
    390.55 KB
    MS-9600 Intelligent Addressable Fire Alarm System Drawing
    image/vnd.dwg 202.62 KB
    7/14/2022
    202.62 KB
    MS-9600 Series with SLC-2LS Firmware Upgrade Bulletin
    application/pdf 42.18 KB
    7/14/2022
    42.18 KB
    Fire-Lite 365 Series heat detectors Bulletin
    application/pdf 117.54 KB
    6/22/2022
    117.54 KB
    Fire Alarm Control Unit Listing
    application/pdf 110.83 KB
    5/14/2023
    110.83 KB
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Fire-Lite Product Brochure
    application/pdf 4.28 MB
    5/2/2023
    4.28 MB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    MS-9600 Rev. 2-DACT-UD - Intelligent Addressable FACP w-Optional 2nd Loop Installation Document
    application/pdf 92.57 KB
    5/8/2023
    92.57 KB
    Central Station-Remote Station Transmitter - Connection to FACP Dry Contacts
    application/pdf 196.33 KB
    5/8/2023
    196.33 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MS-9600LS Sales Guide
    application/pdf 299.81 KB
    8/15/2024
    299.81 KB
    DACT-UD2 Module Manual(Digital Alarm Communicator-Transmitter)
    application/pdf 1.32 MB
    5/11/2023
    1.32 MB
    MS-9600LS Addressable Fire Alarm Control Panel (Excel)
    application/zip 29.67 KB
    5/11/2023
    29.67 KB
    MS-9600LS Addressable Fire Alarm Control Panel
    application/pdf 28.9 KB
    5/11/2023
    28.9 KB
    ACM-8RF Instruction Manual
    application/pdf 1.66 MB
    7/14/2022
    1.66 MB
    MS-9600LS-MS-9600UDLS Product Installation Document
    application/pdf 109.92 KB
    7/14/2022
    109.92 KB
    DACT-UD Manual
    application/pdf 943.92 KB
    7/14/2022
    943.92 KB
    MS-9600LS-MS-9600UDLS Frame & Post
    application/pdf 18.83 KB
    5/11/2023
    18.83 KB
    Supplement to MS-9600 Manual
    application/pdf 53.7 KB
    5/11/2023
    53.7 KB
    SLC-2LS Important Notice
    application/pdf 14.72 KB
    5/11/2023
    14.72 KB
    MS-9600 with Keltron RCVR-XMTR Wiring Diagram
    application/pdf 52.56 KB
    7/14/2022
    52.56 KB
    Documento de Compatibilidad de los Dispositivos
    application/pdf 239.23 KB
    5/11/2023
    239.23 KB
    Supplement to the MS-9600(UD)LS(C-E) Fire-Lite Manual Document 52646 Revision B
    application/pdf 106.22 KB
    5/10/2023
    106.22 KB
    PS Tools MS-9600 User Guide
    application/pdf 2.68 MB
    7/14/2022
    2.68 MB
    PSTools 9600 UserGuide
    application/pdf 2.68 MB
    7/14/2022
    2.68 MB
    Fire Alarm Control Panel MS-9600-MS-9600E-Installation Manual
    application/pdf 2.03 MB
    4/26/2023
    2.03 MB
    MS-9600LS(E)-MS-9600UDLS(E) Manual del panel de control de alarma contra incendios direccionable-Installation Manual
    application/pdf 2.95 MB
    5/11/2023
    2.95 MB
    Documento de Compatibilidad de los Dispositivos
    application/pdf 992.24 KB
    7/8/2022
    992.24 KB
    CHG-120F Battery Charger Installation & Operating Manual
    application/pdf 1.49 MB
    5/11/2023
    1.49 MB
    MS-9600LS-MS-9600LSE - MS-9600UDLS-MS-9600UDLSE - MS-9600LSC-Installation Manual
    application/pdf 2.92 MB
    5/10/2023
    2.92 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MS-9600 Rev. 2-DACT-UD: Intelligent Addressable FACP with Optional 2nd Loop Data Sheet
    application/pdf 217.26 KB
    5/14/2023
    217.26 KB
    PK-9600UD Upload-Download Programming Utility Data Sheet
    application/pdf 96.6 KB
    4/28/2023
    96.6 KB
    MS-9600LS(E)-MS-9600UDLS(E) FACP inteligente direccionable con segundo lazo opcional Data Sheet
    application/pdf 605.32 KB
    6/23/2023
    605.32 KB
    MS-9600 Intelligent Addressable Fire Alarm Control Panel Data Sheet
    application/pdf 585 KB
    6/16/2023
    585 KB
    H350-H350R Intelligent Addressable Thermal(Heat) Detectors for use with MS-9600 Data Sheet
    application/pdf 157.33 KB
    5/14/2023
    157.33 KB
    Case Study
    Name
    Description
    File Size
    Date
    Size
    Center for Automotive Research Case Study
    application/pdf 533.51 KB
    7/18/2022
    533.51 KB
    Name
    Description
    File Size
    Date
    Size
    Fire-Lite Product Brochure
    application/pdf 4.28 MB
    5/2/2023
    4.28 MB
    SLC Wiring Manual (Fire-Lite)
    application/pdf 3.04 MB
    4/17/2023
    3.04 MB
    MS-9600LS Sales Guide
    application/pdf 299.81 KB
    8/15/2024
    299.81 KB
    ULC: S624 (MS-9600LS only) Listing
    application/pdf 29.73 KB
    5/14/2023
    29.73 KB
    DACT-UD2 Module Manual(Digital Alarm Communicator-Transmitter)
    application/pdf 1.32 MB
    5/11/2023
    1.32 MB
    MS-9600LS Addressable Fire Alarm Control Panel (Excel)
    application/zip 29.67 KB
    5/11/2023
    29.67 KB
    MS-9600LS Addressable Fire Alarm Control Panel
    application/pdf 28.9 KB
    5/11/2023
    28.9 KB
    MS-9600LS Intelligent Addressable Fire Alarm System Drawing
    image/vnd.dwg 789.83 KB
    4/28/2023
    789.83 KB
    MS-9600LS dxf Drawing
    application/zip 698.67 KB
    4/28/2023
    698.67 KB
    Firelite DCD
    application/pdf 390.55 KB
    4/25/2023
    390.55 KB
    MS-9600 Intelligent Addressable Fire Alarm System Drawing
    image/vnd.dwg 202.62 KB
    7/14/2022
    202.62 KB
    ACM-8RF Instruction Manual
    application/pdf 1.66 MB
    7/14/2022
    1.66 MB
    MS-9600LS-MS-9600UDLS Product Installation Document
    application/pdf 109.92 KB
    7/14/2022
    109.92 KB
    DACT-UD Manual
    application/pdf 943.92 KB
    7/14/2022
    943.92 KB
    MS-9600LS-MS-9600UDLS Frame & Post
    application/pdf 18.83 KB
    5/11/2023
    18.83 KB
    Supplement to MS-9600 Manual
    application/pdf 53.7 KB
    5/11/2023
    53.7 KB
    SLC-2LS Important Notice
    application/pdf 14.72 KB
    5/11/2023
    14.72 KB
    MS-9600 with Keltron RCVR-XMTR Wiring Diagram
    application/pdf 52.56 KB
    7/14/2022
    52.56 KB
    MS-9600 Rev. 2-DACT-UD - Intelligent Addressable FACP w-Optional 2nd Loop Installation Document
    application/pdf 92.57 KB
    5/8/2023
    92.57 KB
    Documento de Compatibilidad de los Dispositivos
    application/pdf 239.23 KB
    5/11/2023
    239.23 KB
    Supplement to the MS-9600(UD)LS(C-E) Fire-Lite Manual Document 52646 Revision B
    application/pdf 106.22 KB
    5/10/2023
    106.22 KB
    PS Tools MS-9600 User Guide
    application/pdf 2.68 MB
    7/14/2022
    2.68 MB
    MS-9600 Rev. 2-DACT-UD: Intelligent Addressable FACP with Optional 2nd Loop Data Sheet
    application/pdf 217.26 KB
    5/14/2023
    217.26 KB
    Central Station-Remote Station Transmitter - Connection to FACP Dry Contacts
    application/pdf 196.33 KB
    5/8/2023
    196.33 KB
    PK-9600UD Upload-Download Programming Utility Data Sheet
    application/pdf 96.6 KB
    4/28/2023
    96.6 KB
    MS-9600 Series with SLC-2LS Firmware Upgrade Bulletin
    application/pdf 42.18 KB
    7/14/2022
    42.18 KB
    Center for Automotive Research Case Study
    application/pdf 533.51 KB
    7/18/2022
    533.51 KB
    PSTools 9600 UserGuide
    application/pdf 2.68 MB
    7/14/2022
    2.68 MB
    Fire Alarm Control Panel MS-9600-MS-9600E-Installation Manual
    application/pdf 2.03 MB
    4/26/2023
    2.03 MB
    MS-9600LS(E)-MS-9600UDLS(E) Manual del panel de control de alarma contra incendios direccionable-Installation Manual
    application/pdf 2.95 MB
    5/11/2023
    2.95 MB
    Fire-Lite 365 Series heat detectors Bulletin
    application/pdf 117.54 KB
    6/22/2022
    117.54 KB
    Documento de Compatibilidad de los Dispositivos
    application/pdf 992.24 KB
    7/8/2022
    992.24 KB
    MS-9600LS(E)-MS-9600UDLS(E) FACP inteligente direccionable con segundo lazo opcional Data Sheet
    application/pdf 605.32 KB
    6/23/2023
    605.32 KB
    CHG-120F Battery Charger Installation & Operating Manual
    application/pdf 1.49 MB
    5/11/2023
    1.49 MB
    MS-9600 Intelligent Addressable Fire Alarm Control Panel Data Sheet
    application/pdf 585 KB
    6/16/2023
    585 KB
    MS-9600LS-MS-9600LSE - MS-9600UDLS-MS-9600UDLSE - MS-9600LSC-Installation Manual
    application/pdf 2.92 MB
    5/10/2023
    2.92 MB
    Fire Alarm Control Unit Listing
    application/pdf 110.83 KB
    5/14/2023
    110.83 KB
    Certificate of Compliance
    application/pdf 218.85 KB
    5/14/2023
    218.85 KB
    Lite-Configurator 2.5 Readme File
    application/pdf 205.08 KB
    4/25/2023
    205.08 KB
    H350-H350R Intelligent Addressable Thermal(Heat) Detectors for use with MS-9600 Data Sheet
    application/pdf 157.33 KB
    5/14/2023
    157.33 KB
    Name
    Description
    File Size
    Date
    Size
    SLC Wiring Manual (Fire-Lite)
    3.04 MB
    4/17/2023
    ULC: S624 (MS-9600LS only) Listing
    29.73 KB
    5/14/2023
    MS-9600LS Intelligent Addressable Fire Alarm System Drawing
    789.83 KB
    4/28/2023
    MS-9600LS dxf Drawing
    698.67 KB
    4/28/2023
    Firelite DCD
    390.55 KB
    4/25/2023
    MS-9600 Intelligent Addressable Fire Alarm System Drawing
    202.62 KB
    7/14/2022
    MS-9600 Series with SLC-2LS Firmware Upgrade Bulletin
    42.18 KB
    7/14/2022
    Fire-Lite 365 Series heat detectors Bulletin
    117.54 KB
    6/22/2022
    Fire Alarm Control Unit Listing
    110.83 KB
    5/14/2023
    Certificate of Compliance
    218.85 KB
    5/14/2023
    Lite-Configurator 2.5 Readme File
    205.08 KB
    4/25/2023
    Fire-Lite Product Brochure
    4.28 MB
    5/2/2023
    MS-9600 Rev. 2-DACT-UD - Intelligent Addressable FACP w-Optional 2nd Loop Installation Document
    92.57 KB
    5/8/2023
    Central Station-Remote Station Transmitter - Connection to FACP Dry Contacts
    196.33 KB
    5/8/2023
    MS-9600LS Sales Guide
    299.81 KB
    8/15/2024
    DACT-UD2 Module Manual(Digital Alarm Communicator-Transmitter)
    1.32 MB
    5/11/2023
    MS-9600LS Addressable Fire Alarm Control Panel (Excel)
    29.67 KB
    5/11/2023
    MS-9600LS Addressable Fire Alarm Control Panel
    28.9 KB
    5/11/2023
    ACM-8RF Instruction Manual
    1.66 MB
    7/14/2022
    MS-9600LS-MS-9600UDLS Product Installation Document
    109.92 KB
    7/14/2022
    DACT-UD Manual
    943.92 KB
    7/14/2022
    MS-9600LS-MS-9600UDLS Frame & Post
    18.83 KB
    5/11/2023
    Supplement to MS-9600 Manual
    53.7 KB
    5/11/2023
    SLC-2LS Important Notice
    14.72 KB
    5/11/2023
    MS-9600 with Keltron RCVR-XMTR Wiring Diagram
    52.56 KB
    7/14/2022
    Documento de Compatibilidad de los Dispositivos
    239.23 KB
    5/11/2023
    Supplement to the MS-9600(UD)LS(C-E) Fire-Lite Manual Document 52646 Revision B
    106.22 KB
    5/10/2023
    PS Tools MS-9600 User Guide
    2.68 MB
    7/14/2022
    PSTools 9600 UserGuide
    2.68 MB
    7/14/2022
    Fire Alarm Control Panel MS-9600-MS-9600E-Installation Manual
    2.03 MB
    4/26/2023
    MS-9600LS(E)-MS-9600UDLS(E) Manual del panel de control de alarma contra incendios direccionable-Installation Manual
    2.95 MB
    5/11/2023
    Documento de Compatibilidad de los Dispositivos
    992.24 KB
    7/8/2022
    CHG-120F Battery Charger Installation & Operating Manual
    1.49 MB
    5/11/2023
    MS-9600LS-MS-9600LSE - MS-9600UDLS-MS-9600UDLSE - MS-9600LSC-Installation Manual
    2.92 MB
    5/10/2023
    MS-9600 Rev. 2-DACT-UD: Intelligent Addressable FACP with Optional 2nd Loop Data Sheet
    217.26 KB
    5/14/2023
    PK-9600UD Upload-Download Programming Utility Data Sheet
    96.6 KB
    4/28/2023
    MS-9600LS(E)-MS-9600UDLS(E) FACP inteligente direccionable con segundo lazo opcional Data Sheet
    605.32 KB
    6/23/2023
    MS-9600 Intelligent Addressable Fire Alarm Control Panel Data Sheet
    585 KB
    6/16/2023
    H350-H350R Intelligent Addressable Thermal(Heat) Detectors for use with MS-9600 Data Sheet
    157.33 KB
    5/14/2023
    Center for Automotive Research Case Study
    533.51 KB
    7/18/2022
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list