Fire Alarm Control Panels
RM7850A SERIES Relay Modules
The R7847A,B Rectification Flame Amplifiers are solid state plug-in amplifiers that respond to a rectified signal from a rectification type flame detector to indicate the presence of flame when used with 7800 SERIES and R7140 Relay Modules
The R7847A,B Rectification Flame Amplifiers are solid state plug-in amplifiers that respond to a rectified signal from a rectification type flame detector to indicate the presence of flame when used with 7800 SERIES and R7140 Relay Modules
Features & Benefits:- Flame signal test jacks measure amplifier flame signal voltage
- 0.0 to 5.0 Flame signal strength reading range
- Colour coded label identifies flame detection type
- printed circuit board edge connector keyed for proper orientation.
- FM/CSA/UL
- CE
- SIL-3
Others
- Brand
- Honeywell
- Product Type
- Relay Module
Others
- Brand
- Honeywell
- Product Type
- Relay Module
- Brand : Honeywell
- Product Type : Relay Module