/content/hbtbt/au/en/search-results.html

    Fire Alarm Control Panels

    Sentri4 Card

    SenTRI FOUR analogue addressable fire detection and alarm system offers medium to large sized building owners the latest in system flexibility and control panel aesthetics. Panel manages up to 4 loops each accommodating to 200 devices on each loop.

    Overview

    The SenTRI FOUR analogue addressable fire detection and alarm system offers medium to large sized building owners the latest in system flexibility and control panel aesthetics. The SenTRI FOUR panel manages up to 4 loops each accommodating up to 200 devices on each loop, including repeat panels, interfaces, call points, sensors and sounders. The back lit LCD display presents clear indication of Fire or fault location and the control panels innovative 8 linex40 character display with push button keypad is simple to use.

    Features & Benefits:
    • In the event of a fire or fault, SenTRI's analogue addressable technology will provide a detailed log of events
    • A built in printer fitted to the SenTRI FOUR can be used to print out device configurations, loop maps and historic logs
    • A menu option is available to turn off the printer when a printed record is not required
    Certifications:
    • EN54 Parts 2 & 4
    Specifications

    Others

    • Brand
      • SMS

    Others

    • Brand
      • SMS
    • Brand : SMS
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list